PSI-MODEM-SMS-REL/6ADI/4DO/DC
-
Signaling system
2313520
SMS remote control and signaling system for mounting on EN DIN rail. Installation built-in device as per DIN 43880. 6 analog or digital configurable inputs and 4 relay outputs. Supply voltage 24 V DC. Scope of supply: SMS relay, antenna, software, RS-232 cable.
Free download available.
Downloads
Product details
Compatible products
Your advantages
RS-232 configuration interface
GSM mobile phone network: 850, 900, 1800, and 1900 MHz
Switching of outputs for a predefined time
Notification via SMS on change of status at input
SMS status query of all inputs and outputs
SMS relay for remote control of outputs
Maximum of 5 receivers per SMS message
Integrated phone book for up to 50 numbers
Installation component model according to DIN 43880
Alarm generation on voltage failure via SMS
Password protection
Can be used worldwide
Configuration software and programming cable supplied as standard
Easy configuration on PC without programming knowledge