The 6.2 mm wide standard signal 3-way isolating amplifier MINI MCR-SL-I-U-... is used for electrical isolation, conversion, amplification and filtering of standard signals.
On the input side, 0...20 V mA or 4...20 mA are measured and made available at the module output as a galvanically isolated 0...10 V signal.
Power (19.2 V DC to 30 V DC) can be supplied through connection terminal blocks on the modules or in conjunction with the DIN rail connector.
MINI MCR-SL-I-U-0
-
Signal conditioner
2813541
MCR 3-way isolating amplifier, for electrical isolation of analog signals, with screw connection, input signal: 0 mA ... 20 mA, output signal: 0 V ... 10 V
Product details
UL Recognized
Approval ID: E238705DNV
Approval ID: TAA000020NcUL Listed
Approval ID: E199827UL Listed
Approval ID: E199827Compatible products
Your advantages
Power supply possible via the foot element (TBUS)
Low power consumption
Entry-level alternative to configurable signal conditioners
Highly-compact isolating amplifier for electrical isolation, conversion, amplification, and filtering of standard analog signals
3-way isolation
Fixed signal combinations