The shrink sleeves in the E-WMS... product family are designed for automated processing with the THERMOMARK E.SLEEVE applicator. The continuous format of the material means that individual marker lengths can be realized. After the printing and application process, you have the option of shrinking the marked shrink sleeves by applying heat manually and thus fixing them on the cable/wire.
E-WMS 2,4 (EX4)RL YE
-
Shrink sleeve
1221576
Product details
| Note on application | For the THERMOMARK ROLL and THERMOMARK ROLL 2.0 roll printers, this material can only be processed with an external media hub. |
| Material information | The specified minimum wire diameter of the shrink sleeve refers to its use as a marking material and does not guarantee any insulation characteristics once shrunk. Depending on the processed material batch, as well as the storage and processing conditions, the maximum insertable wire diameter may be reduced. |
| Product type | Shrink sleeve |
| Marking | |
| Number of individual labels | 1 |
| Identification technology | Thermotransfer |
| Length of roll | 120.00 m |
| Height | 5 mm |
| Text field | |
| Text field height | 4 mm |
| RoHS compliant | yes |
| Color | yellow (RAL 1018) |
| Material | Polyolefine |
| Base element material | polyolefine |
| Shrink rate | 3:1 |
| Shrink temperature | > 85 °C |
| External cable diameter | 0.8 mm ... 2.4 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -55 °C ... 125 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364-A1-L:2018-05 |
| Result | Test passed |
| Scratch resistance | |
| Specification | EN ISO 1518-1:2023 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Rating 125 °C (150 °C) | Test passed |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
| Methylethylketone (MEK) [CAS No. 78-93-3] |
Test passed |
| Gasoline [CAS No. 64742-49-0] |
Test passed |
| Diesel [CAS No. 68476-34-6] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN EN ISO 22479:2022-08 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | slide-on |
| Item number | 1221576 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BG2216 |
| Product key | BG2216 |
| GTIN | 4063151309398 |
| Weight per piece (including packing) | 22.22 g |
| Weight per piece (excluding packing) | 22.22 g |
| Customs tariff number | 39173200 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27281102 |
| ECLASS-15.0 | 27281102 |
ETIM
| ETIM 10.0 | EC001530 |
UNSPSC
| UNSPSC 21.0 | 39131500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
THERMOMARK E.300 KIT - Thermal transfer printer 1287026
-
THERMOMARK E.300 D KIT - Thermal transfer printer 1287038
-
THERMOMARK E.600 KIT - Thermal transfer printer 1287031
-
THERMOMARK E.600 D KIT - Thermal transfer printer 1287042
-
THERMOMARK E.300 DOUBLE - Thermal transfer printer 1472379
-
THERMOMARK E.SLEEVE - Applicator 1192932
-
THERMOMARK E.SLEEVE SET KIT - Applicator set 1287053
-
TM-RIBBON 40 BK 105 - Ink ribbon 1259008
-
TM E.WIRE/E.SLEEVE-PR - Pressure roller 1259203
-
TM E.300/E.600-TEAR OFF PLATE - Demolition plate 1263118
-
TM E.300/E.600-FRONT COVER - Front plate 1285305
-
THERMOMARK ROLL-ERH - Media hub 5146448
-
THERMOMARK-ERH 500 - Media hub 5146309
Your advantages
Permanent and captive identification of single-core wires, wires, cables, pneumatic hoses, and other cylindrical objects
High flexibility, as individual marker lengths ranging from 15 mm ... 51 mm (0.59" ... 2.0") can be realized
As an option, the sleeves can be shrunk by applying heat manually to fix the sleeve in position
High diameter coverage with a shrink ratio of 3:1
Widely used and proven worldwide in control cabinet and machine building, the oil and gas industry, and the railway industry
Frequently searched
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen