Original packaging incl. inlay for safe transportation of the THERMOMARK E.SLEEVE
Automated identification
The THERMOMARK E SERIES ensures greater efficiency in control cabinet building: Comprised of a thermal transfer roll printer and applicators, the modular system prints labels and applies them to cables and wires in an automated process. The THERMOMARK E.VARIO also marks terminal markers in continuous format and cuts them individually to the appropriate pitch. The combination of these process steps results in time savings of around 60%.
Your advantages
- Maximum efficiency: time savings of around 60% with printing and application in a single process step
- Flexible response with the modular system comprised of a standard thermal transfer printer and four applicators for different identification solutions
- Consistent digital workflows: controlling and automatic data processing from CAE systems
- Easy handling and constantly high quality with the automated process
THERMOMARK E SERIES modular printing system
THERMOMARK E.300 (D) / E.600 (D) thermal transfer printers Roll printers for all materials
Benefit from the flexibility of roll printers: use the devices as standard printers for all roll materials. Combine them with the E.CUTTER(/P) to cut or perforate continuous format materials. Connect the printers to one of the THERMOMARK E SERIES applicators to create efficient printing and application systems.
- Compatible with all THERMOMARK E SERIES applicators
- Suitable for all roll materials from the MARKING system product portfolio
- Easy processing of all materials in continuous format with the use of the E.CUTTER and E.CUTTER/P
- 4.3-inch LCD multicolor touch display: videos on troubleshooting, messages in real time
- 300 and 600 dpi for all industrial requirements
- Robust industrial design for large print volumes
Cable identification with THERMOMARK E.WIRE
THERMOMARK E.WIRE Automated printing and application of cable identifiers
The THERMOMARK E.WIRE applicator processes radially and axially movable cable markers. The weld seam ensures that the marker cannot come loose. The continuous format covers all diameters between 1.8 and 5.6 mm with just one material that is available in variable widths.
- Up to 70% time savings compared to manual marking and application processes with shrink sleeve or wrap-around labels
- One material for all diameter ranges: use of continuous material in different widths
- Easy operation: automatic measurement of the diameter of the cylindrical body
- Maximum flexibility: radially and axially movable markings
- The weld seam ensures that the marking cannot come loose
- For cylindrical bodies, single wires, cables, and cable bundles
Print and apply shrink sleeves with the THERMOMARK E.SLEEVE
THERMOMARK E.SLEEVE Automated printing and application of shrink sleeves
The THERMOMARK E.SLEEVE applicator processes shrink sleeves in continuous format and cuts them individually to the desired length. In addition, the applicator opens the individual shrink sleeve markers for easy sliding onto cylindrical bodies.
- Up to 75% time savings compared to manual marking and application processes with shrink sleeves
- Cost efficiency with the use of shrink sleeves in continuous format
- Easy operation: automatic object detection through photoelectric barriers and optimized cable entry
- Efficient handling: no setup effort with automatic adjustment to the respective diameter of the cylindrical body
- For cylindrical bodies, wires, and cables
Automated printing and application of wrap-around labels with the THERMOMARK E.WRAP
THERMOMARK E.WRAP Automated printing and application of wrap-around labels
The THERMOMARK E.WRAP applicator automatically applies wrap-around labels to cylindrical bodies – with a consistently high quality. A protective laminate covers the printed surface to ensure a particularly resistant identification.
- Up to 60% time savings compared to manual printing and application processes with self-laminating wrap-around labels
- Consistently high application quality: positive influence on the resistance and durability of the marking
- Easy operation: the marking position can be defined through orientation on the measuring scale
- For indoor and outdoor applications: high resistance with protective laminate
- For cylindrical bodies, wires, and cables
Print and cut terminal markers in continuous format with the THERMOMARK E.VARIO
THERMOMARK E.VARIO Print and cut terminal markers in continuous format
The THERMOMARK E.VARIO applicator marks entire terminal strips with just two materials in continuous format for tall and flat marking grooves. Due to the continuous format, all widths between 3.5 and 1,000 mm can be realized – regardless of the number of different pitches.
- Up to 70% time savings when marking in pitches
- Just two materials: marking of the entire terminal strip
- Innovative geometry: perfect securing of the material in the marking groove as well as easy engagement and separation of the individual markers
- Simple and efficient terminal strip marking: automatic assignment of perforation cuts based on data from the engineering software