Die Inhalte, die Sie sich ansehen, sind maßgeschneidert für Schweiz. Inhalte für Vereinigte Staaten ansehen | Anderes Land auswählen

Power supplies for rack mounting

Power supplies for rack mounting

The TRIO POWER AC/DC power module with 20 kW of power for 19" rack mounting enables bidirectional power conversion in various areas of application. With connection technology on the front and a DC voltage of up to 1000 V, it can be used in a variety of ways, but is particularly suitable for use in battery storage systems.