Power supplies for panel mounting

Power supplies for panel mounting

The TRIO POWER power supplies for panel mounting provides high power of up to 2.5 kW in a compact housing. Thanks to their flexible panel mounting and comprehensive functions, the robust devices can be used in a wide range of applications, such as machine building, robotics, or battery storage systems.

Go to Product Detail Page for item 1697537
UWA 20/13 - Mounting adapter
UWA 20/13 - Mounting adapter
1697537

Universal wall adapter for securely mounting the device in the event of strong vibrations. The universal wall adapter is snapped into the corresponding slot on the side of the device, which screws the device directly to the mounting surface.

Your advantages

  • High power density and high efficiency with a compact design
  • Robust and reliable due to dynamic boost with a powerful output characteristic curve
  • Smart diagnostics with comprehensive monitoring via LED signaling and CAN bus interface
  • Easy power increase with parallel connection with integrated ORING diode
  • Customized use through flexible wall mounting options

New products

TRIO POWER power supply

Power supplies for panel mounting

Push-in connection for high powers

The TRIO POWER power supplies for panel mounting, with a power of up to 2.5 kW, now have Push-in connections. The devices with an output voltage of 24 or 48 V DC are characterized by their high power density and efficiency in a compact design.

Main features

  • Input 1 AC: 85 V AC … 264 V AC / Output DC: 24 V DC or 48 V DC
  • Dynamic boost of up to 140% for 5 s
  • Can be connected in series and in parallel
  • As an option, can be used with CAN communication, remote control
  • EMC Class B
  • Auxiliary power supply: 5 V / 2 A
  • Flexible panel mounting
  • Intelligent fan control

Your Advantages

  • Easy handling with Push-in connection technology
  • High power density and high efficiency with a compact design
  • Simple power increase through parallel connection and integrated O-ring diode as well as increase in output voltage through series connection
  • Reliable supply with increased EMC requirements
  • Comprehensive monitoring via LED signaling and CAN bus interface

Product animation: TRIO POWER for panel mounting

Flexible mounting on the control cabinet panel The TRIO POWER power supplies up to 2.5 kW are characterized by their flexible mounting on the control cabinet panel. Various mounting versions enable customized use of the devices. The device can be attached to the side, mounted the rear of the housing, and mounted using adapters.

Mounting on the rear of the power supply
When mounting on the rear of the power supply, the device is mounted on the control cabinet from the outside using the screw holes provided. The rear of the control cabinet panel must be accessible for this.
Mounting on the side of the power supply
When mounting on the side of the power supply, the device is attached to the control cabinet from the outside using the screw holes provided. The rear of the control cabinet panel must be accessible for this.
Mounting with adapters
If access to the control cabinet panel is only possible from one side, the power supply with its rear can be attached using external adapters.
TRIO POWER for panel mounting

Robust supply with TRIO POWER for panel mounting

Robust and reliable supply

With their integrated protective functions, the TRIO POWER power supplies for panel mounting are particularly robust and reliable. They protect the power supply against unexpected and harmful voltages and currents.

Direct parallel connection, thanks to the integrated ORING diode, allows you to create a redundant system that contributes to the security of supply for your application. In addition, a power increase of up to 10 kW is possible.

TRIO POWER for panel mounting

High power density of TRIO POWER for panel mounting

High power with a compact design

With its compact design, the TRIO POWER power supply for panel mounting achieves a high power density with low losses.

The dynamic boost with 140% for 5 seconds enables you to easily increase the power for your application.

Series connection also makes it possible to increase the output voltage.

TRIO POWER power supply unit with improved EMC performance

Improved EMC for TRIO POWER versions with Push-in connection technology

Push-in versions with improved EMC performance

The TRIO POWER power supplies for panel mounting with an output of up to 2.5 kW now feature Push-in connection. Easy handling enables quick and tool-free installation.

In addition, the TRIO POWER devices meet increased EMC requirements for Class B. As a result, the power supply and other devices are significantly less affected by electromagnetic radiation. This ensures a safe and reliable supply even under difficult conditions.

TRIO POWER for panel mounting

Smart diagnostics with TRIO POWER for panel mounting

Smart diagnostics

Comprehensive monitoring is possible with the TRIO POWER power supply for panel mounting: With the LED signaling and CAN bus interface, you can quickly and easily identify the status of your power supply. This predictive maintenance function enables you to intervene before the system fails.