Connector element right, left housing with engagement pin, right closed with cover
UP 4/ 1-R GNYE
-
Plug
3060102
Electrical number:
158945365
Electrical number:
158945365
Plug, nom. voltage: 800 V, nominal current: 32 A, number of positions: 1, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, color: green-yellow
Product details
IECEE CB Scheme
Approval ID: NL-34722_A1Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
800 V | 32 A |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 30 A | 26 - 10 | ||
Multi-conductor connection | 600 V | 30 A | 26 - 14 | |
Use group C | ||||
600 V | 30 A | 26 - 10 | ||
Multi-conductor connection | 600 V | 30 A | 26 - 14 |
KEMA-KEUR
Approval ID: 71-114072 REV.1Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
800 V | 32 A |
CSA
Approval ID: 13631EAC
Approval ID: KZ7500651131219505Compatible products
Your advantages
The COMBI plugs for self-assembly provide solutions that users can implement themselves
The screw plugs can be combined with COMBI terminal blocks with all forms of connection technology and are available in two versions
The plugs are assembled directly on site by snapping together 1-position plug elements
The plug design enables space-saving potential distribution by using four-conductor terminal blocks with two slots