Connector element left, left housing without engagement pin, right opened without cover
UP 4/ 1-L BU
-
Plug
3060034
No. ELDAS®:
158943355
No. ELDAS®:
158943355
Plug, nom. voltage: 800 V, nominal current: 32 A, number of positions: 1, connection method: Screw connection, Rated cross section: 4 mm2, cross section: 0.2 mm2- 6 mm2, color: blue
Product details
IECEE CB Scheme
Approval ID: NL-34722_A1| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 800 V | 32 A | |||
cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 600 V | 30 A | 26 - 10 | ||
| Multi-conductor connection | 600 V | 30 A | 26 - 14 | |
| C | ||||
| 600 V | 30 A | 26 - 10 | ||
| Multi-conductor connection | 600 V | 30 A | 26 - 14 | |
KEMA-KEUR
Approval ID: 71-114072 REV.1| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 800 V | 32 A | |||
CSA
Approval ID: 13631EAC
Approval ID: KZ7500651131219505Compatible products
Your advantages
The COMBI plugs for self-assembly provide solutions that users can implement themselves
The screw plugs can be combined with COMBI terminal blocks with all forms of connection technology and are available in two versions
The plugs are assembled directly on site by snapping together 1-position plug elements
The plug design enables space-saving potential distribution by using four-conductor terminal blocks with two slots