cULus Recognized
Approval ID: E60425-20061129Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
150 V | 35 A | 24 - 8 | ||
C | ||||
150 V | 35 A | 24 - 8 |
VDE Zeichengenehmigung
Approval ID: 40041641Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1000 V | 41 A | 0.2 - 10 |