MFKDSP/ 6-5,08 - PCB terminal block
1791884

product line COMBICON Terminals S
cross section 1 mm2
pitch 5.08 mm
connection method Push-in spring connection
mounting type Wave soldering

PCB terminal block, nominal current: 12 A, rated voltage (III/2): 320 V, nominal cross section: 1 mm2, number of potentials: 6, number of rows: 1, number of positions per row: 6, product range: MFKDSP, pitch: 5.08 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.3 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive operation due to color-coded actuating push button
Angled connection enables multi-row arrangement on the PCB
Quick and convenient testing using integrated test option
Two solder pins reduce the mechanical strain on the soldering spots