IDC 0,3/ 9-3,81 - PCB terminal block
1706248

Printed circuit board terminal, nominal current: 5 A, rated voltage (III/2): 160 V, nominal cross section: 0.34 mm2, number of potentials: 9, number of rows: 1, number of positions per row: 9, product range: IDC 0,3, pitch: 3.81 mm, connection method: Displacement connection, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.4 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard

Product details









Your advantages

Connection without conductor pretreatment for huge time savings
Intuitive operation due to color-coded actuating push button