PC 5/ 3-GSF-7,62 - PCB header
1707924

product line COMBICON Connectors L
cross section 6 mm2
pitch 7.62 mm
mounting type Wave soldering
type of packaging packed in cardboard

PCB headers, nominal cross section: 6 mm2, color: green, nominal current: 32 A, rated voltage (III/2): 630 V, contact surface: Sn, contact connection type: Pin, number of potentials: 3, number of rows: 1, number of positions: 3, number of connections: 3, product range: PC 5/..-GSF, pitch: 7.62 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 5 mm, number of solder pins per potential: 3, plug-in system: COMBICON PC 5, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting method: Click & Lock latching window, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Well-known mounting principle allows worldwide use
Additional solder anchors reduce the mechanical strain on the soldering spots
Maximum flexibility when it comes to device design – one header for connectors with different connection technologies
Standard header – also suitable for connectors with automatically locking Click and Lock system