GMSTB 2,5/ 8-G - PCB header
1766071

product line COMBICON Connectors M
cross section 2.5 mm2
pitch 7.5 mm
mounting type Wave soldering
type of packaging packed in cardboard

PCB headers, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 630 V, contact surface: Sn, contact connection type: Pin, number of potentials: 8, number of rows: 1, number of positions: 8, number of connections: 8, product range: GMSTB 2,5/..-G, pitch: 7.5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.23 mm, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: packed in cardboard

Product details









Compatible products

Your advantages

Header with angled solder pins for 630 V applications (III/2)