cULus Recognized
Approval ID: E60425-20230810Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
Standard | 300 V | 16 A | 20 - 12 | |
Use group F | ||||
USR application only | 250 V | 16 A | 20 - 12 | |
Use group D | ||||
Alternative 1 | 300 V | 10 A | 20 - 12 |