ST 2,5-3PV - Multi-level terminal block
3036068
No. ELDAS®: 158461295

cross section
pitch
Flow Pictogram
voltage Pictogram

Multi-level terminal block, with equipotential bonder, nom. voltage: 500 V, nominal current: 20 A, number of connections: 6, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, 1st, 2nd and 3rd level, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Simple wiring of very small, flexible conductors
Enables one-handed wiring
No restriction on cross-sections when using conductors with ferrules
Reliable vibration resistance thanks to spring-loaded contact elements
High space savings thanks to the compact integration of two separate circuits in a single terminal block
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories