FTRV 4 /COL-WH
-
Marshalling panel
3001880
Marshalling panel, without actuating push button, nom. voltage: 250 V, nominal current: 10 A, connection method: Push-in connection, 1st, 2nd, 3rd and 4th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray
Product details
Product type | Marshalling terminal |
Number of positions | 2 |
Number of connections | 16 |
Number of rows | 4 |
Potentials | 4 |
Insulation characteristics | |
Overvoltage category | III |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 0.56 W |
Number of connections per level | 4 |
Nominal cross section | 1.5 mm² |
1st, 2nd, 3rd and 4th level | |
Connection method | Push-in connection |
Stripping length | 8 mm ... 10 mm |
Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
Cross section AWG | 26 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross-section, flexible [AWG] | 26 ... 14 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 1.5 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 1.5 mm² |
Nominal current | 10 A |
Maximum load current | 10 A (with 1.5 mm² conductor cross-section) |
Nominal voltage | 250 V |
Nominal cross section | 1.5 mm² |
1st, 2nd, 3rd and 4th level Connection cross sections directly pluggable | |
Conductor cross-section rigid | 0.34 mm² ... 2.5 mm² |
Conductor cross-section, rigid [AWG] | 20 ... 12 (converted acc. to IEC) |
Conductor cross-section flexible | 0.34 mm² ... 1.5 mm² |
Conductor cross-section, flexible [AWG] | 14 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.34 mm² ... 1.5 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.34 mm² ... 1.5 mm² |
Width | 8.3 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Mechanical data | |
Open side panel | Yes |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 85 °C |
Ambient temperature (storage/transport) | -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 3001880 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BE6211 |
Product key | BE6211 |
GTIN | 4055626038421 |
Weight per piece (including packing) | 18.3 g |
Weight per piece (excluding packing) | 18.3 g |
Customs tariff number | 85369000 |
Country of origin | PL |
ETIM
ETIM 8.0 | EC000897 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CDC-PTRV - Retaining bracket 3270167
-
PT-IL - Mounting material 3208090
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
ST-BW 0 - Actuation tool 1200135
-
ZB 8,3:UNBEDRUCKT - Zack marker strip 0803444
-
ZB 8,3 CUS - Zack marker strip 8191573
-
D-PTRV 4 WH - End cover 3270151
-
D-PTRV 4 WH 1-4 - End cover 3270152
-
D-PTRV 4 WH 1-4 LGS - End cover 3270234
-
D-PTRV 4 WH 4-1 - End cover 3270236
-
D-PTRV 4 WH 4-1 LGS - End cover 3270238
-
D-PTRV 4 WH A-D - End cover 3270153
-
D-PTRV 4 WH A-D LGS - End cover 3270235
-
D-PTRV 4 WH D-A - End cover 3270237
-
D-PTRV 4 WH D-A LGS - End cover 3270239
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
Your advantages
Tool-free wiring in a confined space thanks to compact size
High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.
Individual color assignment of cable and terminal point to ensure error-free, safe operation
Color configuration possible according to VDE 0812, VDE 0815, DIN 47100 or unlimited.
The 2.3 mm test pick-off enables testing between the conductors with commercially available test probes
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen