CDC-PTRV
-
Retaining bracket
3270167
Retaining bracket, via four PTRV single modules, pitch: 8.3 mm, depth: 71.5 mm, width: 35.6 mm, height: 71.5 mm, color: gray
Product details
| Product type | Mounting material |
| Pitch | 8.3 mm |
| Width | 35.6 mm |
| Height | 71.5 mm |
| Depth | 71.5 mm |
| Pitch | 8.3 mm |
| Color | gray (RAL 7042) |
| Material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 27,5 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 85 °C (max. short-term operating temperature RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Item number | 3270167 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | BE6Z1X |
| Product key | BE6Z1X |
| GTIN | 4055626064512 |
| Weight per piece (including packing) | 4.48 g |
| Weight per piece (excluding packing) | 4.23 g |
| Customs tariff number | 85389000 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27250192 |
| ECLASS-15.0 | 27250192 |
ETIM
| ETIM 9.0 | EC002848 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CD-HF COVER 30 - Cover profile 3240370
-
CD-HF COVER 40 - Cover profile 3240371
-
CD-HF COVER 60 - Cover profile 3240372
-
CD-HF COVER 80 - Cover profile 3240373
-
CD-HF COVER 120 - Cover profile 3240368
-
CD COVER 25 - Cover profile 3240285
-
CD COVER 30 - Cover profile 3240295
-
CD COVER 40 - Cover profile 3240286
-
CD COVER 60 - Cover profile 3240287
-
CD COVER 80 - Cover profile 3240288
-
CD COVER 100 - Cover profile 3240289
-
CD COVER 120 - Cover profile 3240290
Your advantages
The PTRV retaining bracket enables a cable duct cover to be accommodated directly
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen