EMLP (EX30)R RD
-
Label
0803436
Product details
| Product type | Device marker |
| Marking | |
| Number of individual labels | 1 |
| Number of individual labels per row | 1 |
| Identification technology | Thermal transfer |
| Length of roll | 20.00 m |
| Height | 30.00 mm |
| Depth | 0.50 mm |
| Text field | |
| Text field width | 20000 mm |
| Text field height | 30 mm |
| RoHS compliant | yes |
| Foil strength | 50 µm |
| Adhesive strength | 20 µm |
| Adhesive | Acrylic |
| Color | red (RAL 3001) |
| Material | Polyester |
| Base element material | Polyester |
| Components | Silicone-free |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 120 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364-A1-L:2018-05 |
| Result | Test passed |
| Scratch resistance | |
| Specification | EN ISO 1518-1:2023 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Rating 125 °C (150 °C) | Test passed |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 60068-2-11:2000-02 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN EN ISO 22479:2022-08 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | adhesive |
| Item number | 0803436 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BG2411 |
| Product key | BG2411 |
| GTIN | 4055626057200 |
| Weight per piece (including packing) | 528 g |
| Weight per piece (excluding packing) | 481.1 g |
| Customs tariff number | 39199000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27281103 |
| ECLASS-15.0 | 27281103 |
ETIM
| ETIM 10.0 | EC001288 |
UNSPSC
| UNSPSC 21.0 | 39131500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
THERMOMARK E.300 KIT - Thermal transfer printer 1287026
-
THERMOMARK E.300 D KIT - Thermal transfer printer 1287038
-
THERMOMARK E.600 D KIT - Thermal transfer printer 1287042
-
THERMOMARK E.CUTTER - Cutter 1234241
-
THERMOMARK ROLL-CUTTER - Cutter 5146422
-
THERMOMARK-RIBBON 110 - Ink ribbon 5145384
-
THERMOMARK-RIBBON 110/50 - Ink ribbon 0800687
-
TM-RIBBON 110 WH 100 - Ink ribbon 0804661
-
THERMOMARK ROLLMASTER 300 - Thermal transfer printer 0804501
-
THERMOMARK ROLLMASTER 600 - Thermal transfer printer 0804663
-
THERMOMARK ROLL - Thermal transfer printer 5146477
-
THERMOMARK X1.2 - Thermal transfer printer 5146231
Your advantages
The EMLP (Ex...)R ... self-adhesive continuous markers are particularly well suited to marking miniature circuit breakers and housing covers in service panels
The markers meet the same standards as the engraved labels, they provide high-quality visuals
Quick and inexpensive marking with THERMOMARK ... roll printers from Phoenix Contact
The thermal transfer printer cutting units make it possible to trim precisely to the required length
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen