EMLP (13X9)R
-
Label
0819453
Label, Roll, white, unlabeled, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 500, text field height: 9 mm, text field width: 13 mm
Product details
Product type | Device marking |
Marking | |
Number of individual labels | 500 |
Number of individual labels per row | 4 |
Identification technology | Thermal transfer for rolls |
Mounting type | adhesive |
Foil strength | 50 µm |
Adhesive strength | 20 µm |
Adhesive | Acrylic |
Color | white (RAL 9010) |
Material | Polyester |
Components | Silicone-free |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Scratch test for the determining scratch resistance | |
Specification | EN ISO 1518-1:2023 (following) |
Requirements | ≥ 5 N |
Result | Test passed |
Tesafilm test | |
Specification | DIN EN ISO 2409:2020-12 (following) |
Result | Test passed |
UV resistance | |
Specification | DIN EN ISO 4892-2:2021-11 (following) |
Result | Test passed |
Test duration | 96 h |
Temperature resistance | |
Specification | ANSI/UL 969-2018:03 (following) |
Test duration | 240 h |
Rating 150 °C (180 °C) | Test passed |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
Specification | ISO 175:2010 (following) |
Test duration | 168 h |
Diesel [CAS No. 68476-34-6] |
Test passed |
IRM 901 | Test passed |
IRM 902 | Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | EN ISO 22479:2022-06 |
Result | Test passed |
Procedure | Method B |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 150 °C |
Ambient temperature (assembly) | > 18 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
Shelf life | 12 months |
Width | 13 mm |
Length | 9 mm |
Text field | |
Text field width | 13 mm |
Text field height | 9 mm |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Item number | 0819453 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BG2411 |
Product key | BG2411 |
Catalog page | Page 328 (C-3-2019) |
GTIN | 4046356159838 |
Weight per piece (including packing) | 137.88 g |
Weight per piece (excluding packing) | 99.4 g |
Customs tariff number | 39269000 |
Country of origin | PL |
ECLASS
ECLASS-11.0 | 27281103 |
ECLASS-12.0 | 27281103 |
ECLASS-13.0 | 27281103 |
ETIM
ETIM 9.0 | EC001288 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
THERMOMARK E.300 KIT - Thermal transfer printer 1287026
-
THERMOMARK E.300 D KIT - Thermal transfer printer 1287038
-
THERMOMARK E.600 D KIT - Thermal transfer printer 1287042
-
THERMOMARK-RIBBON 110 - Ink ribbon 5145384
-
THERMOMARK-RIBBON 110/50 - Ink ribbon 0800687
-
THERMOMARK ROLLMASTER 300 - Thermal transfer printer 0804501
-
THERMOMARK ROLLMASTER 600 - Thermal transfer printer 0804663
-
THERMOMARK ROLL - Thermal transfer printer 5146477
-
THERMOMARK X1.2 - Thermal transfer printer 5146231
Your advantages
The EMLP ... self-adhesive markers are particularly suited to marking electrical components, devices, and buttons
The markers meet the same standards as the engraved labels, they provide high-quality visuals
Quick and inexpensive marking with THERMOMARK ... roll printers from Phoenix Contact
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Labeling service: Phoenix Contact can custom-label all EMLP ... markers in accordance with your requirements
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen