EML-D (20X8)R
-
Label
1182298
No. ELDAS®:
173785009
No. ELDAS®:
173785009
Label, detectable, Roll, white (RAL 9010), unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: adhesive, Number of individual labels: 2500, text field height: 8 mm, text field width: 20 mm
Product details
Compatible products
Your advantages
Self-adhesive EML-D ... device markers for marking various types of operating equipment in control, system, and control cabinet applications in the food industry
The EML-D features a continuous aluminum foil strip that makes the label detectable
Thanks to its great adhesive strength, this label can be placed on rough, textured, and low-energy surfaces
When combined with the TM-RIBBON 110-EX ink ribbon, the printing is highly resistant to solvents, aggressive cleaning agents, acetone, and ethanol
The material used has been tested and approved by ISEGA for use in the food industry