ST 2,5-TWIN-MT - Knife-disconnect terminal block
3036356
No. ELDAS®: 158630235

Knife-disconnect terminal block, nom. voltage: 400 V, nominal current: 20 A, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Simple wiring of very small, flexible conductors
Convenient separation of circuits through the implementation of knife disconnection
Enables one-handed wiring
No restriction on cross-sections when using conductors with ferrules
Reliable vibration resistance thanks to spring-loaded contact elements
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories