PML-W501 (100X48)R WH-RD
-
Instruction label
1016507
Instruction label, white/red, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, mounting type: adhesive, Number of individual labels: 100, text field height: 48 mm, text field width: 100 mm
Product details
Product type | Plant marker |
Area of application | Warning labels |
Notice marking according to ISO 3864 and ANSI Z535 | |
Marking | |
Number of individual labels | 100 |
Number of individual labels per row | 1 |
Identification technology | Thermal transfer |
Width | 100.00 mm |
Height | 73.00 mm |
Depth | 0.08 mm |
Foil strength | 60 µm |
Adhesive strength | 25 µm |
Adhesive | Acrylic |
Color | white/red |
Material | PVC |
Components | Silicone-free |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Specification | EN ISO 1518-1:2023 (following) |
Requirements | ≥ 5 N |
Result | Test passed |
Tesafilm test | |
Specification | DIN EN ISO 2409:2020-12 (following) |
Result | Test passed |
UV resistance | |
Specification | DIN EN ISO 4892-2:2021-11 (following) |
Result | Test passed |
Test duration | 96 h |
Procedure | Artificial irradiation. |
Specification | IEC 60068-2-2:2007-07 |
Result | Test passed |
Procedure | Test Bb |
Duration | 96 h |
Temperature for testing | 120 °C |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | EN ISO 22479:2022-06 |
Result | Test passed |
Procedure | Method B |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 90 °C |
Ambient temperature (assembly) | > 10 °C |
Recommended ambient temperature (storage/transport) | 22 °C |
Recommended humidity (storage/transport) | 50 % ... 55 % (Storage in a dry and dark place in the original packaging is recommended) |
Shelf life | 2 years |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | adhesive |
Item number | 1016507 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BG2611 |
Product key | BG2611 |
GTIN | 4055626498706 |
Weight per piece (including packing) | 319.3 g |
Weight per piece (excluding packing) | 258.4 g |
Customs tariff number | 49119900 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 40200203 |
ECLASS-15.0 | 40200203 |
ETIM
ETIM 9.0 | EC001777 |
UNSPSC
UNSPSC 21.0 | 55121700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
THERMOMARK E.300 KIT - Thermal transfer printer 1287026
-
THERMOMARK E.300 D KIT - Thermal transfer printer 1287038
-
THERMOMARK E.600 D KIT - Thermal transfer printer 1287042
-
THERMOMARK E.300 DOUBLE - Thermal transfer printer 1472379
-
THERMOMARK ROLLMASTER 300 - Thermal transfer printer 0804501
-
THERMOMARK ROLLMASTER 600 - Thermal transfer printer 0804663
-
THERMOMARK ROLL - Thermal transfer printer 5146477
-
THERMOMARK X1.2 - Thermal transfer printer 5146231
-
THERMOMARK-RIBBON 110 - Ink ribbon 5145384
-
THERMOMARK-RIBBON 110/50 - Ink ribbon 0800687
Your advantages
Stick-on hazard warning sign, color preprinted
Highly flexible, soft PVC label that adapts well to uneven surfaces
When high-quality ink ribbons are used, the marking is resistant to solvents and suitable for use even under harsh industrial conditions.
A temperature range of -50 °C ... 90 °C
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen