UTI 2,5-PE/L/N - Installation protective conductor terminal block
3076030
No. ELDAS®: 158101395

Installation protective conductor terminal block, nom. voltage: 400 V, nominal current: 24 A, Screw connection, 1st, 2nd and 3rd level, Rated cross section: 2.5 mm2, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

The asymmetrical arrangement of the terminal blocks on the DIN rail enables the neutral busbar to be routed past the terminal blocks
The installation terminal block features a particularly low-profile design and is suitable for wiring in flat installation distributors