Stripping pliers for short-circuit proof conductors, stripping range: 1.5 up to 6 mm2, wire cutting up to 6 mm2 cable stopper up to 18 mm2
Stripping tool
The stripping tools from the WIREFOX product range feature an ergonomic design and deliver excellent, precise results. The hardened blades with special geometries ensure maximum durability. The WIREFOX stripping tools can strip conductors and cables quickly, reliably, and cleanly. Appropriate tools are available for standard and special types of insulation.
Stripping pliers, min. cross section: 6 mm2, max. cross section: 16 mm2, weight 125 g, black
Stripping tool, for stripping lines (specially for fiber optics lines) of Ø 4 - 16 mm
Spare knife, min. cross section: 6 mm2, max. cross section: 16 mm2, silver-colored
Stripping tool, for stripping lines of Ø 8 - 28 mm
Stripping tool, for conductors and cables with a conductor cross-section from 0.08 to 2.5 mm, self-adjusting, stripping length adjustable up to 15 mm, cutting capacity up to 6 mm2 stranded/1.5 mm2 solid
Multifunction stripping tool, for removing the jacket from cables with a diameter of 8 to 13 mm, for stripping cables with a cross section of 0.2 to 10 mm2, with full-fledged diagonal cutter, VDE 1000 V AC/1500 V DC tested
Stripping pliers, for removing the sheath from cables up to 5 mm in diameter, for stripping conductors with a cross section of up to 10 mm2, scale for measuring the stripping length; VDE-tested.
Replacement limit stop, black
Replacement clamping jaws for WIREFOX 4, WIREFOX 6SC, and WIREFOX 10
Your advantages
- Versatile use due to easily replaceable blade cassettes
- Low-fatigue and non-slip handling with ergonomic handle designs
- Durable due to high-quality components and raw materials
- Everything from a single source with the comprehensive product range
WIREFOX stripping tool
Precise and safe stripping
The WIREFOX stripping tools can strip conductors and cables quickly, precisely, and reliably. We even have tools available for special insulation.
Stripping pliers with replaceable blade cassettes
Easy blade replacement
The construction of the stripping pliers allows the blade cassettes to be replaced with ease, which means that special insulation can also be processed using a standard tool.
WIREFOX-D-CX stripping tool
Multi-stage stripping
The WIREFOX-D-CX stripping tool allows multi-stage stripping of data and round cables in a single step. The cable remains undamaged due to the central fine adjustment of the stripping blade.