USLKG 2,5 N - Protective conductor terminal block
0441119
No. ELDAS®: 158101165

Protective conductor terminal block, number of connections: 2, number of positions: 1, connection method: Screw connection, cross section: 0.2 mm2 - 4 mm2, mounting method: PE foot with mounting screw, M2.5, mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow

Product details









Compatible products