ST 35-PE - Protective conductor terminal block
3036194
No. ELDAS®: 158407065

Protective conductor terminal block, nom. voltage: 1000 V, nominal current: 125 A, number of connections: 2, connection method: Spring-cage connection, 1 level, Rated cross section: 35 mm2, cross section: 2.5 mm2 - 35 mm2, mounting type: NS 35/7,5, NS 35/15, color: green-yellow

Product details









Compatible products