FBS 2-16 - Plug-in bridge
3005963
No. ELDAS®: 158905625

Plug-in bridge, pitch: 16 mm, number of positions: 2, nominal current: 101 A, length: 44 mm, color: red

Product details








Compatible products


Your advantages

The 2- to 50-pos. jumpers can bridge up to 50 terminal blocks in the two bridge shafts of the CLIPLINE complete system in one step