QTCS 1,5-TWIN-PE
   - 
  Protective conductor terminal block
    
      3206364
      
      
    
  
      Protective conductor terminal block, connection method: Quick connection, cross section: 0.25 mm2 - 1.5 mm2, connection method: Spring-cage connection, cross section: 0.08 mm2 - 4 mm2, mounting: NS 35/7,5, NS 35/15, color: green-yellow
Product details
| Product type | Ground terminal block | 
| Number of connections | 3 | 
| Number of rows | 1 | 
| Insulation characteristics | |
| Overvoltage category | III | 
| Degree of pollution | 3 | 
| Rated surge voltage | 8 kV | 
| Maximum power dissipation for nominal condition | 0.56 W | 
| Number of connections per level | 3 | 
| Frequency of connections with the same cross section | 100 | 
| Nominal cross section | 1.5 mm² | 
| Level 1 above 1+2 | |
| Connection method | Quick connection | 
| Note | Please observe the current carrying capacity of the DIN rails. | 
| Stripping length | 10 mm | 
| Material wire insulation | PVC / PE | 
| Connection in acc. with standard | IEC 60947-7-2 | 
| Conductor cross-section rigid | 0.25 mm² ... 1.5 mm² | 
| Cross section AWG | 24 ... 16 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.25 mm² ... 1.5 mm² | 
| Conductor cross-section, flexible [AWG] | 24 ... 16 (converted acc. to IEC) | 
| Cross section, sensor conductors | 0.25 mm² ... 0.34 mm² | 
| Level 1 below 1 | |
| Connection method | Spring-cage connection | 
| Internal cylindrical gage | A3 | 
| Connection in acc. with standard | IEC 60947-7-2 | 
| Conductor cross-section rigid | 0.08 mm² ... 4 mm² | 
| Cross section AWG | 28 ... 12 (converted acc. to IEC) | 
| Conductor cross-section flexible | 0.08 mm² ... 2.5 mm² | 
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 2.5 mm² | 
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 2.5 mm² | 
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² | 
| Rated data (ATEX/IECEx) | |
| Identification |  II 2 GD Ex eb IIC Gb | 
| Operating temperature range | -45 °C ... 90 °C | 
| Ex-certified accessories | 3206403 D-QTCS 1,5-TWIN | 
| 1204517 SZF 1-0,6X3,5 | |
| 3022276 CLIPFIX 35-5 | |
| 3022218 CLIPFIX 35 | |
| output | (Permanent) | 
| Ex connection data Fast connection | |
| Nominal cross section | 1.5 mm² | 
| Rated cross section AWG | 16 | 
| Connection capacity rigid | 0.25 mm² ... 1.5 mm² | 
| Connection capacity AWG | 24 ... 16 | 
| Connection capacity flexible | 0.25 mm² ... 1.5 mm² | 
| Connection capacity AWG | 24 ... 16 | 
| Frequency of connections with the same cross section | 100 | 
| Ex connection data Spring-cage connection | |
| Nominal cross section | 1.5 mm² | 
| Rated cross section AWG | 16 | 
| Connection capacity rigid | 0.08 mm² ... 4 mm² | 
| Connection capacity AWG | 28 ... 12 | 
| Connection capacity flexible | 0.08 mm² ... 2.5 mm² | 
| Connection capacity AWG | 28 ... 14 | 
| Width | 5.2 mm | 
| End cover width | 2.2 mm | 
| Color | green-yellow | 
| Flammability rating according to UL 94 | V0 | 
| Insulating material group | I | 
| Insulating material | PA | 
| Static insulating material application in cold | -60 °C | 
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C | 
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C | 
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 | 
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg | 
| Surface flammability NFPA 130 (ASTM E 162) | passed | 
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed | 
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed | 
| Wire diameter incl. insulation | 3 mm | 
| Mechanical data | |
| Open side panel | Yes | 
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) | 
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) | 
| Ambient temperature (assembly) | -5 °C ... 70 °C | 
| Ambient temperature (actuation) | -5 °C ... 70 °C | 
| Permissible humidity (storage/transport) | 30 % ... 70 % | 
| Connection in acc. with standard | IEC 60947-7-2 | 
| IEC 60947-7-2 | 
| Mounting type | NS 35/7,5 | 
| NS 35/15 | 
| Item number | 3206364 | 
| Packing unit | 50 pc | 
| Minimum order quantity | 50 pc | 
| Sales key | BE3129 | 
| Product key | BE3129 | 
| GTIN | 4017918975999 | 
| Weight per piece (including packing) | 13.306 g | 
| Weight per piece (excluding packing) | 13.306 g | 
| Customs tariff number | 85369000 | 
| Country of origin | CN | 
ETIM
| ETIM 8.0 | EC000901 | 
UNSPSC
| UNSPSC 21.0 | 39121400 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
- 
    
      FBS 3-5 - Plug-in bridge 3030174
- 
    
      FBS 4-5 - Plug-in bridge 3030187
- 
    
      FBS 5-5 - Plug-in bridge 3030190
- 
    
      FBS 10-5 - Plug-in bridge 3030213
- 
    
      FBS 20-5 - Plug-in bridge 3030226
- 
    
      FBSR 2-5 - Plug-in bridge 3033702
- 
    
      FBSR 3-5 - Plug-in bridge 3001591
- 
    
      FBSR 4-5 - Plug-in bridge 3001592
- 
    
      FBSR 5-5 - Plug-in bridge 3001593
- 
    
      FBSR 10-5 - Plug-in bridge 3033710
- 
    
      FBS 2-5 BU - Plug-in bridge 3036877
- 
    
      FBS 3-5 BU - Plug-in bridge 3036880
- 
    
      FBS 4-5 BU - Plug-in bridge 3036893
- 
    
      FBS 5-5 BU - Plug-in bridge 3036903
- 
    
      FBS 10-5 BU - Plug-in bridge 3036916
- 
    
      FBS 20-5 BU - Plug-in bridge 3036929
- 
    
      FBS 50-5 BU - Plug-in bridge 3032114
- 
    
      D-QTCS 1,5-TWIN - End cover 3206403
- 
    
      ATP-QTC TWIN - Partition plate 3206212
- 
    
      SZF 1-0,6X3,5 - Screwdriver 1204517
- 
    
      DS-QTC 1,5 - Cover segment 3205200
- 
    
      NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
- 
    
      NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
- 
    
      NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
- 
    
      NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
- 
    
      NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
- 
    
      NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
- 
    
      NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
- 
    
      NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
- 
    
      NS 35/ 7,5 CAP - End cap 1206560
- 
    
      NS 35/15 PERF 2000MM - DIN rail perforated 1201730
- 
    
      NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
- 
    
      NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
- 
    
      NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
- 
    
      NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
- 
    
      NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
- 
    
      NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
- 
    
      NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
- 
    
      NS 35/15 CAP - End cap 1206573
- 
    
      NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
- 
    
      ZB 5 :UNBEDRUCKT - Zack marker strip 1050004
- 
    
      ZB 5 CUS - Zack marker strip 0824962
- 
    
      ZB 5,LGS:L1-N,PE - Zack marker strip 1050415
- 
    
      UC-TM 5 - Marker for terminal blocks 0818108
- 
    
      UC-TM 5 CUS - Marker for terminal blocks 0824581
- 
    
      UCT-TM 5 - Marker for terminal blocks 0828734
- 
    
      UCT-TM 5 CUS - Marker for terminal blocks 0829595
- 
    
      GBS 5-25X12 - Group marker label for terminal marking 0810588
- 
    
      GBS 5-25X5 - Group marker label for terminal marking 0829126
- 
    
      ZBF 5:UNBEDRUCKT - Zack Marker strip, flat 0808642
- 
    
      ZBF 5 CUS - Zack Marker strip, flat 0825025
- 
    
      UC-TMF 5 - Marker for terminal blocks 0818153
- 
    
      UC-TMF 5 CUS - Marker for terminal blocks 0824638
- 
    
      UCT-TMF 5 - Marker for terminal blocks 0828744
- 
    
      UCT-TMF 5 CUS - Marker for terminal blocks 0829658
- 
    
      PAI-4-FIX-5/6 BU - Test adapter 3035975
- 
    
      PAI-4-FIX-5/6 OG - Test adapter 3035974
- 
    
      PAI-4-FIX-5/6 YE - Test adapter 3035977
- 
    
      PAI-4-FIX-5/6 RD - Test adapter 3035976
- 
    
      PAI-4-FIX-5/6 GN - Test adapter 3035978
- 
    
      PAI-4-FIX-5/6 BK - Test adapter 3035980
- 
    
      PAI-4-FIX-5/6 GY - Test adapter 3035982
- 
    
      PAI-4-FIX-5/6 VT - Test adapter 3035979
- 
    
      PAI-4-FIX-5/6 BN - Test adapter 3035981
- 
    
      PAI-4-FIX-5/6 WH - Test adapter 3035983
- 
    
      PS-5 - Test plug 3030983
- 
    
      DP PS-5 - Spacer plate 3036725
- 
    
      PS-5/2,3MM RD - Test plug 3038723
- 
    
      CLIPFIX 35 - End bracket 3022218
- 
    
      CLIPFIX 35-5 - End bracket 3022276
- 
    
      E/NS 35 N - End bracket 0800886
- 
    
      E/UK - End bracket 1201442
- 
    
      E/UK 1 - End bracket 1201413
Your advantages
Same shape and pitch as the feed-through terminal blocks
        Contact is made free from mechanical and electrical errors by simply snapping onto the DIN rail
        All the requirements of standard IEC 60947-7-2 are met
        PHOENIX CONTACT AG
        
        Zürcherstrasse 22, CH-8317 Tagelswangen