QTC 2,5-HESI (5X20) - Fuse modular terminal block
3050293
No. ELDAS®: 158131035

Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 6.3 A, connection method: Quick connection, 1 level, Rated cross section: 1.5 mm2, cross section:  0.5 mm2- 2.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: black

Product details









Compatible products



Your advantages

An extremely compact design
Test pick-off on both sides in the fuse lever
Tested for railway applications