UK 16 N - Feed-through terminal block
3006043
Electrical number: 158210635

Feed-through terminal block, nom. voltage: 800 V, nominal current: 76 A, number of connections: 2, number of positions: 1, connection method: Screw connection, Rated cross section: 16 mm2, cross section: 2.5 mm2 - 25 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray

Product details









Compatible products



Your advantages

All universal terminal blocks in the UK... series can also be used in the Ex e area according to IEC/EN 60079 as standard
The corresponding EC-type examination numbers for Ex approval can be found in the technical connection data