ST 4-QUATTRO/2P BU - Feed-through terminal block
3042861
No. ELDAS®: 158402455

Feed-through terminal block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 4, connection method: Spring-cage/plug-in connection, Rated cross section: 4 mm2, 1st level connection right, cross section: 0.08 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

Tested for railway applications
The plug-in ST-COMBI spring-cage terminal block series combines the system advantages of the ST standard terminal block series with those of the COMBI plug-in system