SP 4/ 1-R BU - Plug
3042829
No. ELDAS®: 158942355

Plug, COMBI connectors are connectors without switching capacity in accordance with IEC 61984 and can be connected or disconnected without load or voltage when used as intended, nom. voltage: 800 V, nominal current: 32 A, number of positions: 1, connection method: Spring-cage connection, Rated cross section: 4 mm2, cross section: 0.08 mm2- 6 mm2, color: blue

Product details









Compatible products



Your advantages

Cable housing can be snapped on to the plugs, see figure below
The plug with spring-cage connection is assembled directly on site by snapping together single-position plug elements
The ST-COMBI plugs for self-assembly provide solutions that users can implement themselves
Tested for railway applications