ST 2,5-TWIN - Feed-through terminal block
3031241
No. ELDAS®: 158140235

Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 3, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Simple wiring of very small, flexible conductors
Enables one-handed wiring
No restriction on cross-sections when using conductors with ferrules
Reliable vibration resistance thanks to spring-loaded contact elements
Compact wiring of three conductors in a single terminal block
Full flexibility thanks to the standardized CLIPLINE complete bridging, marking, and testing accessories