ST 2,5-QUATTRO-U - Feed-through terminal block
3031636
No. ELDAS®: 158411635

Feed-through terminal block, nom. voltage: 800 V, nominal current: 22 A, number of connections: 4, connection method: Spring-cage connection, Rated cross section: 2.5 mm2, cross section: 0.08 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Double marker carriers can be used to clearly mark the feed-through levels
These four-conductor spring-cage terminal blocks feature an interrupted power rail in the terminal center