QTC 1,5-QUATTRO BU - Feed-through terminal block
3205080
Electrical number: 158328355

Feed-through terminal block, nom. voltage: 800 V, nominal current: 17.5 A, number of connections: 4, connection method: Quick connection, Rated cross section: 1.5 mm2, 1 level, cross section: 0.25 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/7,5, color: blue

Product details









Compatible products



Your advantages

Compact design
Tested for railway applications