PTV 2,5-TWIN BU - Feed-through terminal block
1078971
Electrical number: 158625055

Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 3, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: blue

Product details









Compatible products



Your advantages

Clear wiring, thanks to lateral conductor entry
In addition to the testing option in the double function shaft, all terminal blocks provide an additional test pick-off
The compact design enables wiring in a confined space
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system