PTV 2,5-QUATTRO - Feed-through terminal block
1078999
No. ELDAS®: 158622135

Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 4, connection method: Push-in connection, Rated cross section: 2.5 mm2, cross section: 0.14 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: gray

Product details









Compatible products



Your advantages

Clear wiring, thanks to lateral conductor entry
The Push-in connection terminal blocks are characterized by the system features of the CLIPLINE complete system
The compact design enables wiring in a confined space
In addition to the testing option in the double function shaft, all terminal blocks provide an additional test pick-off