CSA
Approval ID: 2030668Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 55 A | 20 - 6 | ||
Use group C | ||||
600 V | 55 A | 20 - 6 |
EAC
Approval ID: RU C-DE.BL08.B.00644cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 60 A | 20 - 6 | ||
Use group C | ||||
600 V | 60 A | 20 - 6 | ||
Use group F | ||||
1000 V | 60 A | 20 - 6 |
LR
Approval ID: LR2371832TANK
Approval ID: 22ME0007PRS
Approval ID: TE/2107/880590/21ABS
Approval ID: 21-2192245-PDADNV
Approval ID: TAE000010TcUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
550 V | 60 A | 20 - 6 |
EAC Ex
Approval ID: RU C-DE.AB72.B.02351IECEx
Approval ID: IECEx SEV13.0005UUL Recognized
Approval ID: E192998Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
550 V | 60 A | 20 - 6 |