PTFIX 4/6X1,5-NS15A BN - Distribution block
1047493
No. ELDAS®: 157409095

Distribution block, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 7, connection method: Push-in connection, Load contact, cross section: 0.14 mm2 - 2.5 mm2, Line contact, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 15, color: brown

Product details









Compatible products