PTFIX 4/12X1,5-NS15A BU - Distribution block
1046986
No. ELDAS®: 157408155

Distribution block, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 13, Load contact, cross section: 0.14 mm2 - 2.5 mm2, Push-in connection, Line contact, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 15, color: blue

Product details









Compatible products