DNV
Approval ID: TAE00002TT-05| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 500 V | 24 A | |||
CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Output | 300 V | 20 A | 26 - 12 | |
| Input | 300 V | 30 A | 24 - 10 | |
| C | ||||
| Output | 150 V | 20 A | 26 - 12 | |
| Input | 150 V | 30 A | 24 - 10 | |
IECEE CB Scheme
Approval ID: DE1-63084| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 450 V | 32 A | - 4 | ||
EAC
Approval ID: RU C-DE.BL08.B.00644VDE Zeichengenehmigung
Approval ID: 40047798cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| Output | 300 V | 20 A | 26 - 12 | |
| Input | 300 V | 30 A | 24 - 10 | |
| C | ||||
| Output | 150 V | 20 A | 26 - 12 | |
| Input | 150 V | 30 A | 24 - 10 | |