PTFIX 18X1,5-NS35 YE - Distribution block
1046954
No. ELDAS®: 157407265

Distribution block, bridged internally, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 18, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting type: NS 35/15, NS 35/7,5, color: yellow

Product details









Compatible products



Your advantages

Convenient test options, thanks to test openings at every terminal point
Clear arrangement thanks to marking of all terminal points
Flexible use, thanks to DIN rail and direct mounting
Space-saving, thanks to the compact design
Space-saving potential distribution, thanks to compact micro potential distributors