HC-M-DSUB-09-UT-M
-
Contact insert module
1423723
Contact insert module, number of positions: 9, type : D-SUB 9, Pin, Screw connection, 48 V, 1 A, 0.08 mm2 ... 0.5 mm2, application: Data
Product details
| General | For HEAVYCON housing type B6 to B48, HC-M-B...MF-... module carrier frame required |
| General | Connectors may be operated only when there is no load/voltage. |
| General | The use of guide pins (HC-CST) and sockets (HC-CBU) is recommended to prevent tip collision due to misalignment. |
| Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
| Signal A is pin 8, signal B is pin 3, T-functionality with branch lines according to IEC 61156 up to 1.5 Mbaud |
| Product type | Modular contact insert |
| Series | HC-M-DSUB-U |
| Application | Data |
| Number of positions | 9 |
| Connection profile | 9 |
| Contact numbering | 1 - 9 |
| No. of cable outlets | 1 |
| Number of module slots | 1 |
| Contact material type | turned |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Connection technology | |
| Connection technology | Screw connection |
| Conductor connection | |
| Conductor cross-section | 0.08 mm² ... 0.5 mm² |
| Connection cross section AWG | 28 ... 20 |
| Tightening torque | 0.03 Nm ... 0.05 Nm |
| Stripping length of the individual wire | 4.2 mm |
| Dimensional drawing |
|
| Width | 34.2 mm |
| Height | 35.7 mm |
| Length | 14.6 mm |
| Mechanical characteristics | |
| Minimum housing height | 72 mm |
| Contact diameter | 1 mm |
| Rated voltage (III/3) | 48 V |
| Rated surge voltage | 0.8 kV |
| Rated current | 1 A |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Material Line conductor | Zinc alloy |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag |
| Contact carrier material | PC |
| Standards/regulations | PC |
| PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Testing | |
| Standards/regulations | PC: Fire protection in rail vehicles - requirement set R22 acc. to DIN EN 45545-2 (Risk level HL1 - HL2) |
| PC: Fire protection in rail vehicles - requirement set R23 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) | |
| Item number | 1423723 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7ACE |
| Product key | AF7ACE |
| GTIN | 4055626369419 |
| Weight per piece (including packing) | 38.74 g |
| Weight per piece (excluding packing) | 37.7 g |
| Customs tariff number | 85366900 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27440218 |
| ECLASS-15.0 | 27440218 |
ETIM
| ETIM 10.0 | EC000438 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 26.218 kg CO2e |
Compatible products
-
-
HC-CST-MOD - Coding element 1636127
-
HC-M-B06-MFH-B - Module carrier frame 1182085
-
HC-M-B10-MFH-B - Module carrier frame 1182088
-
HC-M-B16-MFH-B - Module carrier frame 1182090
-
HC-M-B24-MFH-B - Module carrier frame 1182094
-
HC-M-B06-MFH-H - Module carrier frame 1182087
-
HC-M-B10-MFH-H - Module carrier frame 1182089
-
HC-M-B16-MFH-H - Module carrier frame 1182093
-
HC-M-B24-MFH-H - Module carrier frame 1182095
-
HC-M-DSUB 09-UT-F - Contact insert module 1417307
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen