HC-M-20-CT-M - Contact insert module
1414372

Contact insert module, number of positions: 20, power contacts: 20, control contacts: 0, Pin, Crimp connection, 690 V, 16 A, 0.14 mm2 ... 4 mm2, application: Power

Product details