HC-M-06P-CT-F - Contact insert module
1414369

Contact insert module, number of positions: 6, power contacts: 6, control contacts: 0, Socket, Crimp connection, 500 V, 16 A, 0.14 mm2 ... 4 mm2, application: Power

Product details









Compatible products