HC-M-02-PT-F - Contact insert module
1424222
No. ELDAS®: 727900105

Contact insert module, number of positions: 2, power contacts: 2, control contacts: 0, Socket, Push-in connection, 830 V, 40 A, 2.5 mm2 ... 6 mm2, application: Power

Product details









Compatible products



Your advantages

Easy installation without tools, even when mounted, with push-in connection technology
Shortest installation time compared to other connection technologies
Quick and effortless wiring, in particular when space is tight
Automatic cabling with robots possible
Safe wiring and operation with color-coded actuators
Shock and vibration-resistant in accordance with DIN EN 61373