HC-D 25-EBUC-R
-
Contact insert
1679524
HEAVYCON female insert, D25 series, 25-pos., crimp connection, rolled contacts
Product details
| Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
| Connectors may be plugged in only when there is no load/voltage. |
| Product type | Contact insert with a fixed no. of positions |
| Series | HC-D |
| Type | D25 |
| D50 | |
| Number of positions | 25 |
| Connection profile | 25+PE |
| Contact material type | rolled |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Dimensional drawing |
|
| Width | 22.7 mm |
| Height | 36 mm |
| Length | 73 mm |
| Drill hole distance, horizontal | 66 mm |
| Drill hole distance, vertical | 16 mm |
| Mechanical characteristics | |
| Contact diameter | 1.6 mm |
| Connection technology | |
| Connection technology | Crimp connection |
| Connection in acc. with standard | IEC / EN |
| Conductor connection | |
| Conductor cross-section | 0.14 mm² ... 1.5 mm² |
| Connection cross section AWG | 26 ... 16 |
| Stripping length of the individual wire | 3 mm +0,5 mm (0.14 mm² ... 0.5 mm²) |
| 3.5 mm +1 mm (0.5 mm² ... 1.5 mm²) | |
| Rated voltage (III/3) | 250 V |
| Rated surge voltage | 4 kV |
| Rated current | 10 A |
| Test voltage | 4 kV AC |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag (alternatively Au) |
| Contact carrier material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
| Constructional and testing regulations | DIN VDE 0627/86 |
| DIN VDE 0110/02.79 | |
| DIN VDE 0110-1/04.97 | |
| IEC 60664-1, DIN IEC 60512 | |
| IEC 60352 | |
| Tests | DIN VDE 0627/86 |
| DIN VDE 0110/02.79 | |
| DIN VDE 0110-1/04.97 | |
| IEC 60664-1, DIN IEC 60512 | |
| IEC 60352 |
| Item number | 1679524 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | AF7ABE |
| Product key | AF7ABE |
| GTIN | 4017918163754 |
| Weight per piece (including packing) | 45.32 g |
| Weight per piece (excluding packing) | 45.32 g |
| Customs tariff number | 85366900 |
| Country of origin | CZ |
ECLASS
| ECLASS-13.0 | 27440205 |
| ECLASS-15.0 | 27440205 |
UNSPSC
| UNSPSC 21.0 | 39121522 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-CST - Coding element 1676857
-
HC-CBU - Coding element 1676860
-
HC-CB - Coding bolt 1772722
-
CK1,6-ER-1,00BU OIC AG - Crimp contact 1004362
-
CK1,6-ER-2,50BU OIC AG - Crimp contact 1004366
-
CK1,6-BR-1,00BU OIC AG - Crimp contact 1004381
-
CK1,6-BR-2,50BU OIC AG - Crimp contact 1004383
-
CK1,6-ED-BU-POF - Female contact 1885004
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen