Continuous data transmission down to the last meter: ONEPAIR series connectors for Single Pair Ethernet (SPE) enable space-saving, high-performance networks in factory, process, and building automation. They offer space-saving cabling, high data rates, and PoDL power supply - ideal for Industry 4.0, IIoT, smart devices, and sensor technology right down to field level.
Printed circuit board terminal, nominal current: 17.5 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: MKDSN 1,5, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard
Printed circuit board terminal, nominal current: 24 A, rated voltage (III/2): 400 V, nominal cross section: 2.5 mm2, number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: SPT 2,5/..-V, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 90 °, color: multicolored, Pin layout: Linear pinning, Solder pin [P]: 2.5 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard
Printed circuit board terminal, nominal current: 16 A, rated voltage (III/2): 320 V, nominal cross section: 1.5 mm2, number of potentials: 3, number of rows: 1, number of positions per row: 3, product range: SPTAF 1/..-IL, pitch: 5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: multicolored, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, number of solder pins per potential: 2, type of packaging: packed in cardboard
Future-proof: standardized connectors and cables in accordance with IEC 63171-2 (IP20), IEC 63171-5 (IP67), and IEC 63171-7
Cross-application: range of up to 1,000 m, data rates of up to 1 Gbps, and power of up to 50 W and more
Efficiently cabled: plug-and-play, even in existing cabling infrastructures
Compact: high packing density on the PCB and thus smaller device designs due to miniaturized connectors
Easily integrated: male and female versions for established inductive sensors and flying leads
Main features at a glance
We offer you the right SPE connectors for your application. Take advantage of the diversity of our connection technology for your Industry 4.0 application. SPE is the parallel, high-performance transmission of data and power via Ethernet over a single wire pair from the sensor to the cloud – supported by Power over Data Line (PoDL), Time-Sensitive Networking (TSN), and OPC Unified Architecture (OPC UA).
Transmit data up to 600 MHz with IP20 patch cables. Locking clips function as a mechanical interlock. With their robust industrial design and 360° shielding, the cables are versatile and also available in different lengths. You will find the available cable versions on our item detail page under “Accessories”. Other length versions are available on request.
M12 hybrid connectors for Single Pair Ethernet at a glance
Rethink your power connection for Single Pair Ethernet: The compact data element has maximized power transmission with just two contacts for SPE, creating entirely new possibilities. In the past, larger connectors or two connectors for data and power were required to achieve this. With this new development, you are now provided more flexibility in a smaller installation space and higher-performance power transmission.
Single Pair Ethernet (SPE) is one of the megatrends in industrial data transmission. The purpose of SPE is not to define new higher transmission speeds or distances; but rather to form the framework for standardizing reduced amounts of cabling for applications.
Torsten Janwlecke, President Business Area Device Connectors at Phoenix Contact
See our Single Pair Ethernet connectors for yourself
Discover our services for Single Pair Ethernet: You can request a free sample. The SPE white paper contains everything you need to know about this new technology. Or would you like a no-obligation consultation from our SPE specialist team on how to profitably install Single Pair Ethernet in your device network? – We will be delighted to help you.
Single Pair Ethernet has a new face
Phoenix Contact is driving the universal SPE standard forward
Finally there is an end to uncertainty and competing standards: Whether IP20, M8, M12 or M12 Hybrid – with the standardized SPE pin connector pattern in accordance with IEC 63171-7 ED2 (in progress) you will soon be able to utilize all the advantages of the Single Pair Ethernet connection for your devices.
Prepare for the next generation of industrial connection technology: From spring 2026, we will be supplying SPE connectors in IP20 and M12 designs with a new standardized pin connector pattern – interoperable, usable across manufacturers, and future-proof. Find out about the possibilities for your applications.
Consistent device communication from the sensor to the cloud. Single Pair Ethernet is aimed at the intelligent networking of sensors to ensure modern communication with reduced cabling effort. In this podcast, product specialist Verena Neuhaus explains the unique advantages and opportunities of SPE in terms of an electrified and sustainable future. Listen in.
A modern communication infrastructure with Single Pair Ethernet – whether circular connectors or IP20 connectors: our broad portfolio of data connectors is used for communication and for networking in the Industrial Internet of Things (IIoT). Our product specialist, Verena Neuhaus, will be providing information on the new products and highlights, such as the SPE-M12 hybrid connectors and the potentials that these open up. Find out more.
M12 hybrid connectors for SPE are particularly suitable for actuator applications and allow for higher voltages and larger cross-sections combined with compact dimensions. Product specialist Verena Neuhaus explains these benefits and others in an interview.