SACC-M12FS-5CT-CM SH
-
Connector
1422852
Connector, Universal, 5-position, shielded, Socket straight M12, coding: A, Crimp connection, knurl material: Zinc die-cast, tin-plated, external cable diameter 4.5 mm ... 7.5 mm, without crimp contacts
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
Assembly note | Contacts can be clipped in place and unclipped without tools |
Product type | Circular connector (cable-side) |
Sensor type | Universal |
Number of positions | 5 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Cable outlet | straight |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Dimensional drawing |
|
Length | 42 mm |
Wrench size, union nut | 15 mm |
Wrench size, counter nut | 14 mm |
External dimensions | |
Outside diameter | 4.5 mm ... 7.5 mm |
Housing | |
Diameter housing | 16 mm |
Flammability rating according to UL 94 | V0 |
Seal material | FKM |
Material of grip body | Zinc die-cast, nickel-plated |
Contact carrier material | PA 6.6 |
Material for screw connection | Zinc die-cast, tin-plated |
Standards/regulations | PA 6.6 |
Conductor connection | |
Connection method | Crimp connection |
Connection cross section | 0.14 mm² ... 1 mm² (flexible) |
Connection cross section AWG | 26 ... 18 (flexible) |
Stripping length of the individual wire | 4 mm +0,5 mm |
Tightening torque | 0.4 Nm (M12 knurl) |
4 Nm (Pressure nut with coupling sleeve) | |
Connection assignment | |
Contact | Color (signal designation) | Contact (optional) | 1 = BN |
2 = WH | |
3 = BU | |
4 = BK | |
5 = GY |
Rated surge voltage | 1.5 kV |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Connection 1 | |
Head design | Socket |
Head cable outlet | straight |
Head thread type | M12 |
Coding | A |
Signal type/category | Universal |
Stripping length of the individual wire | 4 mm +0,5 mm |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 85 °C (Plug / socket) |
Testing | |
Standards/regulations | PA 6.6: Fire protection in rail vehicles - requirement sets R22, R23, R24, and R26 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Standard designation | Shock, vibration |
Standards/specifications | EN 50155:2001 |
Item number | 1422852 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF2CJA |
Product key | AF2CJA |
GTIN | 4055626357799 |
Weight per piece (including packing) | 22.4 g |
Weight per piece (excluding packing) | 21.2 g |
Customs tariff number | 85366900 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440116 |
ECLASS-15.0 | 27440116 |
ETIM
ETIM 9.0 | EC002635 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 1.544 kg CO2e |
Compatible products
-
CRIMPFOX-TC MP - Crimping pliers with digital display 1212510
-
MICROFOX-SB - Diagonal cutter 1212489
-
WIREFOX-D 13 - Stripping tool 1212162
-
WIREFOX SAC - Stripping tool 1212623
-
TSD 04 SAC - Torque screwdriver 1208429
-
SAC BIT M12-D16 - Tool 1200305
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
Your advantages
Extremely compact, thanks to the small wiring space and high contact density
Safe use in the field, thanks to a high degree of protection
Safely shielded: reliable shield connection even under extreme mechanical strain
Robust connection: suitable for railway applications with high shock and vibration loads
Protected seal in the M12 socket
PHOENIX CONTACT AG
Zürcherstrasse 22, CH-8317 Tagelswangen