MICROFOX-SB - Diagonal cutter
1212489
No. ELDAS®: 983084109

Electronic diagonal cutter, round head, without chamfer, with opening spring, mirror-polished and oiled, 2-component grip, cutting capacity: soft 0.2 - 2.0 mm; medium hard 1.2 mm; hard 0.5 mm diameter

Product details








Compatible products


Your advantages

Opening spring for uniform, smooth opening
Ergonomically shaped two-component handles for fatigue-free and non-slip use
Through-connected joint for permanent stability and optimum distribution of force
Mirror-polished and oiled metal surfaces, which provide maximum rust protection
Special tool steel for permanent use
For a variety of applications